Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
Fw - Under rollers diameter | 30 mm |
D - External diameter | 37 mm |
C1 - Width of the drawn cup L | 18 mm |
C3 - Max drawn cup closed end thickness LL | 2,7 mm |
Lubrication hole on outer ring | Non/No |
Inner ring reference | IR25X30X20 |
Mass | 0,037 kg |
PRODUCT PERFORMANCE | |
---|---|
Cr - Dynamic load rating | 18,1 kN |
C0r - Static load rating | 30 kN |
Nlim - Grease lubrication limit speed | 5500 tr/min |
Tmin - Min operating temperature | -20 °C |
Tmax - Max operating temperature | 100 °C |