
Documentation
Product information
| PRODUCT DEFINITION | | Brand | NTN |
| Fw - Under rollers diameter | 40 mm |
| D - External diameter | 47 mm |
| C2 - Width of the drawn cup LL | 16 mm |
| Lubrication hole on outer ring | Non/No |
| Inner ring reference | IR35X40X17 |
| Mass | 0,041 kg |

| PRODUCT PERFORMANCE | | Cr - Dynamic load rating | 15,1 kN |
| C0r - Static load rating | 26 kN |
| N lim - Grease lubrication limit speed | 4000 tr/min |
| Tmin - Min operating temperature | -20 °C |
| Tmax - Max operating temperature | 100 °C |