Back

Needle roller bearing, drawn cup, open end
Downloads3D file
Technical datasheet
Contact usSpecsPRODUCT DEFINITION | Fw - Under rollers diameter | 40 mm |
D - External diameter | 47 mm |
C - Width of bearing, drawn cup or outer ring | 20 mm |

TECHNICAL CHARACTERISTICS | Lubrication hole on outer ring | No |
Inner ring reference | IR35X40X20.5 |
Mass | 0,052 kg |
Brand | NTN |
PRODUCT PERFORMANCE | Cr - Dynamic load rating | 25,9 kN |
C0r - Static load rating | 52,5 kN |
Nlim - Grease lubrication limit speed | 4000 tr/min |
Nlim - Oil lubrication limit speed | 6000 tr/min |
Tmin - Min operating temperature | -20 °C |
Tmax - Max operating temperature | 120 °C |