Documentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | NTN |
| Fw - Under rollers diameter | 37 mm |
| D - External diameter | 56 mm |
| C - Width of bearing, drawn cup or outer ring | 36 mm |
| rs - Min fillet radius | 0 mm |
| Radial clearance class | CN |
| Precision class | P0 |
| Mass | 0,272 kg |
| PRODUCT PERFORMANCE | |
|---|---|
| Tmin - Min operating temperature | -20 °C |
| Tmax - Max operating temperature | 120 °C |