Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
G - Thread designation | Tr280X4 |
d2 - Outer diameter of locknut | 330 mm |
B - Nut width | 38 mm |
d1 - Outer diameter of the locking surface of the nut | 310 mm |
Chamfer angle of the nut | 30 ° |
b - Notch width | 24 mm |
h - Notch depth | 10 mm |
dP - Diameter of locating holes for clamping bracket | 293 mm |
Mass | 6,78 kg |
TECHNICAL CHARACTERISTICS | |
---|---|
Designation of the associated blocking device | MS3056 |