Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
G - Thread designation | Tr530X6 |
d2 - Outer diameter of locknut | 630 mm |
B - Nut width | 75 mm |
d1 - Outer diameter of the locking surface of the nut | 590 mm |
Chamfer angle of the nut | 30 ° |
b - Notch width | 40 mm |
h - Notch depth | 20 mm |
dP - Diameter of locating holes for clamping bracket | 558 mm |
Mass | 42,8 kg |
TECHNICAL CHARACTERISTICS | |
---|---|
Designation of the associated blocking device | MS30/530 |