Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
G - Thread designation | Tr560X6 |
d2 - Outer diameter of locknut | 650 mm |
B - Nut width | 75 mm |
d1 - Outer diameter of the locking surface of the nut | 610 mm |
Chamfer angle of the nut | 30 ° |
b - Notch width | 40 mm |
h - Notch depth | 20 mm |
dP - Diameter of locating holes for clamping bracket | 583 mm |
Mass | 44,2 kg |
TECHNICAL CHARACTERISTICS | |
---|---|
Designation of the associated blocking device | MS30/560 |