Documentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| G - Thread designation | Tr950X8 |
| d2 - Outer diameter of locknut | 1080 mm |
| B - Nut width | 100 mm |
| d1 - Outer diameter of the locking surface of the nut | 1025 mm |
| Chamfer angle of the nut | 30 ° |
| b - Notch width | 60 mm |
| h - Notch depth | 25 mm |
| Mass | 143 kg |
| TECHNICAL CHARACTERISTICS | |
|---|---|
| Designation of the associated blocking device | MS30/950 |