Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
G - Thread designation | Tr360X5 |
d2 - Outer diameter of locknut | 460 mm |
B - Nut width | 58 mm |
d1 - Outer diameter of the locking surface of the nut | 420 mm |
Chamfer angle of the nut | 30 ° |
b - Notch width | 28 mm |
h - Notch depth | 15 mm |
dP - Diameter of locating holes for clamping bracket | 393 mm |
Mass | 25 kg |
TECHNICAL CHARACTERISTICS | |
---|---|
Designation of the associated blocking device | MS3168 |