
Documentation
Product information
| PRODUCT DEFINITION | | Brand | SNR |
| G - Thread designation | Tr500X5 |
| d2 - Outer diameter of locknut | 630 mm |
| B - Nut width | 80 mm |
| d1 - Outer diameter of the locking surface of the nut | 580 mm |
| Chamfer angle of the nut | 30 ° |
| b - Notch width | 40 mm |
| h - Notch depth | 23 mm |
| dP - Diameter of locating holes for clamping bracket | 540 mm |
| Mass | 63,1 kg |

| TECHNICAL CHARACTERISTICS | | Designation of the associated blocking device | MS31/500 |