Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
G - Thread designation | Tr800X7 |
d2 - Outer diameter of locknut | 1000 mm |
B - Nut width | 112 mm |
d1 - Outer diameter of the locking surface of the nut | 925 mm |
Chamfer angle of the nut | 30 ° |
b - Notch width | 60 mm |
h - Notch depth | 34 mm |
dP - Diameter of locating holes for clamping bracket | 863 mm |
Mass | 221 kg |
TECHNICAL CHARACTERISTICS | |
---|---|
Designation of the associated blocking device | MS31/750 |