Having trouble connecting to the site? Clear your browser cache and then reload the page: Ctrl+F5 (Windows) ou Cmd+Shift+R (Mac).
Thank you for your understanding.

  • English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Drawn cup needle roller bearings, opened end

HMK1819 - NTN

HMK1819

Needle roller bearing, drawn cup, open end, heavy load

Documentation

Product information

PRODUCT DEFINITION
BrandNTN
Fw - Under rollers diameter18 mm
D - External diameter25 mm
C - Width of bearing, drawn cup or outer ring19 mm
Lubrication hole on outer ringNon/No
Inner ring referenceIR15X18X20.5
Mass0,024 kg
undefined
PRODUCT PERFORMANCE
Cr - Dynamic load rating15,5 kN
C0r - Static load rating20,9 kN
N lim - Grease lubrication limit speed8500 tr/min
N lim - Oil lubrication limit speed13000 tr/min
Tmin - Min operating temperature-20 °C
Tmax - Max operating temperature120 °C