Needle roller bearing, drawn cup, open end, heavy load
Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
Fw - Under rollers diameter | 35 mm |
D - External diameter | 45 mm |
C - Width of bearing, drawn cup or outer ring | 15 mm |
Lubrication hole on outer ring | Non/No |
Inner ring reference | No |
Mass | 0,05 kg |
PRODUCT PERFORMANCE | |
---|---|
Cr - Dynamic load rating | 20,2 kN |
C0r - Static load rating | 26,2 kN |
Nlim - Grease lubrication limit speed | 4700 tr/min |
Nlim - Oil lubrication limit speed | 7000 tr/min |
Tmin - Min operating temperature | -20 °C |
Tmax - Max operating temperature | 120 °C |