
Needle roller bearing, drawn cup, open end, heavy load
Documentation
Product information
| PRODUCT DEFINITION | | Brand | NTN |
| Fw - Under rollers diameter | 35 mm |
| D - External diameter | 45 mm |
| C - Width of bearing, drawn cup or outer ring | 25 mm |
| Lubrication hole on outer ring | Non/No |
| Inner ring reference | No |
| Mass | 0,083 kg |

| PRODUCT PERFORMANCE | | Cr - Dynamic load rating | 36 kN |
| C0r - Static load rating | 54,5 kN |
| N lim - Grease lubrication limit speed | 4700 tr/min |
| N lim - Oil lubrication limit speed | 7000 tr/min |
| Tmin - Min operating temperature | -20 °C |
| Tmax - Max operating temperature | 120 °C |