Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
G - Thread designation | Tr480x5 |
d2 - Outer diameter of locknut | 550 mm |
B - Nut width | 33 mm |
d1 - Outer diameter of the locking surface of the nut | 522 mm |
Chamfer angle of the nut | 30 ° |
b - Notch width | 33 mm |
h - Notch depth | 14 mm |
Mass | 13,9 kg |
TECHNICAL CHARACTERISTICS | |
---|---|
Designation of the associated blocking device | 0 |