
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d1 - Shaft diameter outlet | 28 mm |
c - Shaft diameter flattening | 25,5 mm |
g - Fixation Thread | M12 x 1.25 |
G - Thread on shaft | M22 x 1.5 |
A2 - Total length | 102 mm |
A - Housing length, flange to end of housing | 60 mm |
A1 - Flanged height | 10 mm |
L - Flanged diameter | 117 mm |
J - Bolt circle | 98 mm |
l1 - Shaft extension housing/cover to Thread | 13 mm |
lg - Thread length | 26 mm |
t - Number and angle of bores/threads | 5x72° |
Mass | 2,12 kg |

PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load rating | 49,81 kN |
C0 - Static load rating | 39,02 kN |