Reference HUB005-65
This product replaces the following reference: Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Bearing type | TGB |
| External diameter 1 | 136 mm |
| Width 1 | 66 mm |
| Internal diameter n°1 (wheel) | 30 mm |
| Weight | 1,825 kg |
OE Equivalents
Honda42200-SE0-008Honda42200-SK3-E01Honda42200-SR3-A05Honda42200-SR3-A06Honda42200-ST3-E01Honda42200-ST7-C01Automotive Compatibility
HondaACCORD IIIACCORD III09/1985 => 07/1989RearLeft,RightHondaACCORD IIIACCORD III09/1985 => 07/1989RearRight,LeftHondaAccordAccord => RearRight,LeftHondaAccordAccord09/1985 => 07/1989RearLeft,RightHondaCivicCIVIC IV10/1987 => 08/1991RearLeft,RightHondaCivicCIVIC IV10/1987 => 08/1991RearRight,LeftHondaCivicCIVIC V08/1991 => 08/1995RearLeft,RightHondaCivicCIVIC V08/1991 => 08/1995RearRight,LeftHondaCivicCIVIC VI => RearLeft,RightHondaCivicCIVIC VI => RearRight,LeftHondaCONCERTOCONCERTO09/1989 => 08/1995RearLeft,RightHondaCONCERTOCONCERTO09/1989 => 08/1995RearRight,LeftHondaCRXCRX => -Right,LeftHondaCRXCRX III02/1992 => 11/1998RearRight,LeftHondaCRXCRX III06/1995 => 11/1998RearLeft,RightHondaCivicCivic08/1991 => 05/1993RearLeft,Right