Documentation
Product information
| CHARACTERISTICS | |
|---|---|
| Bearing type | HGB |
| Weight | 3,77 kg |
| With integrated sensor ring | 1 |
| External diameter 1 | 148 mm |
| Width 1 | 97 mm |
| External diameter 1 (wheel) | 148 mm |
| Internal diameter n°1 | 30 mm |
Having trouble connecting to the site? Clear your browser cache and then reload the page: Ctrl+F5 (Windows) ou Cmd+Shift+R (Mac).
Thank you for your understanding.
| CHARACTERISTICS | |
|---|---|
| Bearing type | HGB |
| Weight | 3,77 kg |
| With integrated sensor ring | 1 |
| External diameter 1 | 148 mm |
| Width 1 | 97 mm |
| External diameter 1 (wheel) | 148 mm |
| Internal diameter n°1 | 30 mm |