Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Bearing type | TGB |
| Weight | 1,239 kg |
| External diameter 1 (wheel) | 122 mm |
| Width 1 (wheel) | 49 mm |
| Width 1 | 49 mm |
| External diameter 1 | 122 mm |
OE Equivalents
MitsubishiMB864939MitsubishiMRB864939Automotive Compatibility
MitsubishiLancerLANCER IV_VII12/2003 => 06/2005RearRight,LeftMitsubishiLancerLANCER IV_VII07/2005 => 06/2007RearLeft,RightMitsubishiLancerLancer07/1996 => 01/2003RearLeft,Right