• English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Unit Wheel Bearings

HUB188-9 - NTN

Reference HUB188-9

This product replaces the following references:
  • HUB188-7 - NTN
  • HUB188-5 - NTN
  • HUB188-6 - NTN
  • HUB188-1 - NTN

Documentation

Product information

CHARACTERISTICS
Bearing typeTGB
External diameter 1148 mm
Width 166 mm
Internal diameter n°130 mm
Weight1,747 kg

OE Equivalents

ManufacturerReferenceNissan43200-0L700

Automotive Compatibility

BrandModelGenerationDatePositionLocationNissanAlmeraALMERA 107/2000 => 12/2002RearLeft,RightNissanAlmeraALMERA 107/2000 => 12/2002RearRight,LeftNissanAlmeraALMERA 207/2000 => 12/2002RearRight,LeftNissanAlmeraALMERA 207/2000 => 10/2005RearLeft,RightNissanMaximaMAXIMA I11/1988 => 08/1994RearRightNissanMaximaMAXIMA II09/1994 => 11/1999RearRightNissanMaximaMAXIMA II09/1994 => 11/1999RearRight,LeftNissanMaximaMAXIMA III => RearRight,LeftNissanPRIMERAPRIMERA IV_III01/2001 => 11/2005RearLeft,RightNissanPRIMERAPRIMERA IV_III01/2001 => 03/2006RearRight,Left