This product replaces the following reference:
- HUB221-10 - NTN
Documentation
Product information
| CHARACTERISTICS | |
|---|---|
| Bearing type | TGB |
| Weight | 1,364 kg |
| External diameter 1 (wheel) | 127 mm |
| Width 1 | 45 mm |
| External diameter 1 | 127 mm |
Having trouble connecting to the site? Clear your browser cache and then reload the page: Ctrl+F5 (Windows) ou Cmd+Shift+R (Mac).
Thank you for your understanding.
| CHARACTERISTICS | |
|---|---|
| Bearing type | TGB |
| Weight | 1,364 kg |
| External diameter 1 (wheel) | 127 mm |
| Width 1 | 45 mm |
| External diameter 1 | 127 mm |