Reference HUB403-1
This product replaces the following reference: Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Bearing type | TGB |
| External diameter 1 | 122 mm |
| Internal diameter n°1 | 30 mm |
| Width 1 | 69 mm |
| Weight | 1,656 kg |
OE Equivalents
MazdaB455-26-15XCAutomotive Compatibility
Mazda32332305/1989 => 09/2003RearLeft,RightMazda323323 IV05/1989 => 04/1994RearLeft,RightMazda323323 V05/1994 => 05/1998RearLeft,RightMazda323323 V05/1994 => 05/1998RearRight,LeftMazda323323 VI => RearRight,LeftMazda323323 VI09/1994 => 09/2003RearLeft,RightMazdaBT-50BT-5009/2000 => 09/2003RearLeft,RightMazdaMX-3MX-312/1993 => 01/1998RearLeft,RightMazdaMX3MX3 102/1991 => 08/1996RearLeft,RightMazdaMX3MX3 212/1993 => 01/1998RearLeft,Right