
Reference IBK50.001
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Height (Driveshaft) | 94 mm |
| Fitting position | Arrière droit |
| Bellows material | Plastique |
| Parameter | Circular boots |
| Internal diameter n°1 | 24 mm |
| Internal diameter 2 | 72 mm |
| Weight | 0,353 kg |
Automotive Compatibility
BMW4 SERIES4 SERIES02/2014 => 01/2016RearLeft,RightBMWSERIE 2SERIE 2 I10/2014 => 05/2016Train arrièreGauche,DroitBMWSERIE 3SERIE 3 VI02/2012 => 08/2015RearLeftBMWSERIE 3SERIE 3 VI08/2012 => RearRight,LeftBMWSERIE 3SERIE 3 VI10/2012 => RearLeft,RightBMWSERIE 4SERIE 4 I09/2013 => 01/2016RearLeft,RightBMWSERIE 4SERIE 4 I06/2014 => 01/2016RearRight,Left