
IBK50.003 - SNR
Inboard Boot Kits
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Height (Driveshaft) | 108 mm |
| Bellows material | Plastique |
| Fitting position | Boite de vitesse |
| Parameter | Circular boots |
| Internal diameter n°1 | 26 mm |
| Internal diameter 2 | 78 mm |
| Weight | 0,406 kg |
Automotive Compatibility
BMW3 Series3 Series08/2015 => RearLeft,RightBMWSERIE 1SERIE 1 II02/2015 => RearLeft,RightBMWSERIE 1SERIE 1 II04/2015 => RearRight,LeftBMWSERIE 3SERIE 3 VI10/2011 => RearRight,LeftBMWSERIE 3SERIE 3 VI06/2012 => RearLeft,RightBMWSERIE 4SERIE 4 I06/2013 => 01/2016RearLeft,RightBMWSERIE 4SERIE 4 I06/2013 => 01/2016RearRight,Left