
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Bellows length | 100 mm |
| Fitting position | Boite de vitesse |
| Weight | 0,546 kg |
| Parameter | Circular boots |
| Bellows material | Plastique |
| Internal diameter n°1 | 30 mm |
| Internal diameter 2 | 91 mm |
Automotive Compatibility
MercedesVIANOVIANO => RearRight,LeftMercedesVIANOVIANO 1 => RearRight,LeftMercedesVIANOVIANO 105/2004 => 02/2014RearLeft,RightMercedesVIANOVIANO 2 => RearRight,LeftMercedesVIANOVIANO 208/2007 => 02/2014RearLeft,RightMercedesVITOVITO => RearRight,LeftMercedesVITOVITO II => RearRight,LeftMercedesVITOVITO II05/2004 => 08/2014RearLeft,RightMercedesVITO-SERIESVITO-SERIES05/2004 => 01/2009RearLeft,Right