
IBK53.004 - SNR
Inboard Boot Kits
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Bellows length | 104 mm |
| For Transmission NTN | Pour transmission NTN |
| Bellows material | Plastique |
| Parameter | Trilobal boots |
| Fitting position | Avant droit |
| Internal diameter n°1 | 24 mm |
| Internal diameter 2 | 75 mm |
| Weight | 0,534 kg |