
Reference IBK55.010
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Bellows material | Caoutchouc |
| Parameter | Trilobal boots |
| Height (Driveshaft) | 88 mm |
| Fitting position | Avant gauche |
| Weight | 0,406 kg |
| Internal diameter n°1 | 26 mm |
| Internal diameter 2 | 83 mm |
Automotive Compatibility
RenaultESPACEESPACE V => FrontRight,LeftRenaultLAGUNALAGUNA09/2008 => 10/2010FrontLeft,RightRenaultLAGUNALAGUNA III => -Right,LeftRenaultLAGUNALAGUNA III => FrontRight,LeftRenaultLAGUNALAGUNA III09/2007 => 09/2015FrontLeft,RightRenaultMEGANEMEGANE III => Front-RenaultMEGANEMEGANE III => FrontRight,LeftRenaultMEGANEMEGANE III09/2008 => 12/2013FrontLeft,RightRenaultSCENICSCENIC III03/2009 => 08/2016FrontLeft,RightSeatEXEOEXEO12/2011 => 08/2016FrontLeft,Right