
Reference IBK55.026
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Parameter | Circular boots |
With integrated bearing | 1 |
Height | 86 mm |
Internal diameter n°1 | 40 mm |
Internal diameter 2 | 74 mm |
Bellows material | Caoutchouc |
Fitting position | Avant gauche |
Weight | 0,574 kg |