
Reference IBK58.001
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Height | 108 mm |
Internal diameter 2 | 71 mm |
Internal diameter n°1 | 265 mm |
Bellows material | Plastique |
Parameter | Trilobal boots |
Fitting position | Avant gauche |
Weight | 0,277 kg |