
Documentation
Product information
| CHARACTERISTICS | | Bellows length | 105 mm |
| For Transmission NTN | Pour transmission NTN |
| Weight | 0,224 kg |
| Internal diameter 2 | 66 mm |
| Fitting position | Avant droit |
| Bellows material | Plastique |
| Parameter | Trilobal boots |
| Internal diameter n°1 | 23 mm |
Automotive Compatibility
FiatPANDAPANDA08/2012 => 10/2014FrontLeft,RightFiatPANDAPANDA09/2013 => 10/2014FrontGauche,DroitFiatPANDAPANDA09/2013 => 10/2014FrontRight,LeftFiatPANDAPANDA III12/2011 => 10/2014FrontLeft,RightFiatPANDAPANDA III09/2013 => 10/2014-Right,LeftFiatPANDAPANDA III09/2013 => 10/2014FrontRight,Left