
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Bellows length | 91 mm |
| Fitting position | Avant droit |
| Bellows material | Caoutchouc |
| Parameter | Trilobal boots |
| For Transmission NTN | Pour transmission NTN |
| Weight | 0,494 kg |
| Internal diameter n°1 | 23 mm |
| Internal diameter 2 | 79 mm |