
Documentation
Product information
| CHARACTERISTICS | | Weight | 0,615 kg |
| Bellows length | 110 mm |
| Fitting position | Avant droit |
| Bellows material | Caoutchouc |
| Parameter | Trilobal boots |
| For Transmission NTN | Pour transmission NTN |
| Internal diameter n°1 | 23 mm |
| Internal diameter 2 | 75 mm |
Automotive Compatibility
HyundaiIONIQIONIQ 105/2014 => 09/2020FrontRight,LeftNissanLEAFLEAF => Front-NissanLEAFLEAF II => 09/2020FrontRight,LeftNissanNV200NV200 => 09/2020-Right,LeftNissanNV200NV20005/2014 => 09/2020FrontLeft,Right