
Reference IBK68.005
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Bellows material | Caoutchouc |
| Parameter | Circular boots |
| Fitting position | Avant droit |
| Height (Driveshaft) | 89 mm |
| Internal diameter n°1 | 25 mm |
| Internal diameter 2 | 79 mm |
| Weight | 0,46 kg |
Automotive Compatibility
NissanNAVARANAVARA01/2010 => FrontRight,LeftNissanNAVARANAVARA I01/2010 => FrontLeft,RightNissanNAVARANAVARA I01/2010 => FrontRight,LeftNissanPATHFINDER IIPATHFINDER II => Front-NissanPATHFINDER IIPATHFINDER II12/2009 => FrontRight,LeftNissanPathfinderPathfinder => FrontLeft,Right