
Reference IBK74.002
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Height (Driveshaft) | 106 mm |
| Bellows material | Plastique |
| Parameter | Trilobal boots |
| Fitting position | Avant gauche |
| Internal diameter n°1 | 26 mm |
| Internal diameter 2 | 82 mm |
| Weight | 0,535 kg |