
Reference IBK74.004
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Height (Driveshaft) | 84 mm |
| Bellows material | Caoutchouc |
| Fitting position | Boite de vitesse |
| Internal diameter n°1 | 18 mm |
| Internal diameter 2 | 58 mm |
| Weight | 0,207 kg |