
Documentation
Product information
| CHARACTERISTICS | |
|---|---|
| Bellows length | 96 mm |
| Fitting position | Avant gauche |
| Bellows material | Plastique |
| For Transmission NTN | Pour transmission NTN |
| Parameter | Trilobal boots |
| Internal diameter n°1 | 23 mm |
| Internal diameter 2 | 65 mm |
| Weight | 0,381 kg |