
IBK77.003 - SNR
Inboard Boot Kits
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Height (Driveshaft) | 89 mm |
| Bellows material | Caoutchouc |
| Parameter | Trilobal boots |
| Weight | 0,437 kg |
| Fitting position | Boite de vitesse |
| Internal diameter n°1 | 19 mm |
| Internal diameter 2 | 61 mm |