
Reference IBK77.004
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Parameter | Circular boots |
Internal diameter n°1 | 18 mm |
Internal diameter 2 | 59 mm |
Height | 86 mm |
Bellows material | Caoutchouc |
Fitting position | Avant droit |
Weight | 0,413 kg |