
IBK77.006 - SNR
Inboard Boot Kits
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Height (Driveshaft) | 94 mm |
| Bellows material | Plastique |
| Parameter | Circular boots |
| Fitting position | Boite de vitesse |
| Weight | 0,368 kg |
| Internal diameter n°1 | 23 mm |
| Internal diameter 2 | 67 mm |