
Reference IJK54.012
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Internal diameter 2 | 100 mm |
Teeth of differential side splines | 33 |
Length 2 | 34 mm |
Fitting position | Avant droit |
Weight | 1,944 kg |
CHARACTERISTICS | |
---|---|
Internal diameter 2 | 100 mm |
Teeth of differential side splines | 33 |
Length 2 | 34 mm |
Fitting position | Avant droit |
Weight | 1,944 kg |