
Reference IJK54.014
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Teeth of differential side splines | 28 |
Internal diameter 2 | 108 mm |
Length 2 | 32 mm |
Fitting position | Avant gauche |
Weight | 2,103 kg |
CHARACTERISTICS | |
---|---|
Teeth of differential side splines | 28 |
Internal diameter 2 | 108 mm |
Length 2 | 32 mm |
Fitting position | Avant gauche |
Weight | 2,103 kg |