
IJK54.016 - SNR
Inboard Joint Kits
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Length 2 (Driveshaft) | 576 mm |
| Fitting position | Boite de vitesse |
| Number of external splines on the gearbox side | 30 |
| Internal diameter 2 | 100 mm |
| Weight | 1,623 kg |
Automotive Compatibility
FiatTempraTEMPRA 212/1994 => 07/1996FrontLeft,RightFordTOURNEOTOURNEO II08/1994 => 11/1999FrontLeft,RightFordTRANSITTRANSIT12/1977 => 09/1985FrontLeft,RightLadaSAMARASAMARA08/1991 => 05/1993FrontLeft,RightLand RoverDEFENDERDEFENDER I09/1990 => 10/1998FrontLeft,RightLand RoverDEFENDERDEFENDER I09/1990 => 10/1998FrontRight,LeftMitsubishiPAJERO IIPAJERO II10/1993 => 01/1998FrontLeft,RightMitsubishiPAJERO IIPAJERO II10/1993 => 01/1998Train avantDroit,GaucheMitsubishiPAJERO IIPAJERO II10/1993 => 01/1998Train avantLeft,RightNissanSunnySunny09/1990 => 04/1995FrontLeft,RightSeatCORDOBACORDOBA II08/2002 => 11/2007FrontLeft,RightSeatIBIZAIBIZA III12/2001 => 11/2007FrontLeft,RightSeatINCAINCA08/1996 => 11/1997FrontLeft,RightSeatLeonLEON I => FrontLeft,RightSkodaFabiaFABIA I => FrontLeft,RightSkodaFabiaFabia => FrontLeft,RightSubaruLegacyLegacy06/1996 => 05/1997FrontLeft,RightToyotaHI ACEHI ACE II07/1987 => 07/1989FrontLeft,RightVolkswagenBORABORA => -Left,RightVolkswagenBORABORA => Front-VolkswagenBORABORA => FrontLeft,RightVolkswagenGOLFGOLF => FrontLeft,RightVolkswagenGOLF IVGOLF IV => Front-VolkswagenGOLF IVGOLF IV => FrontLeft,RightVolkswagenLUPOLUPO => FrontLeft,RightVolkswagenPoloPOLO III => FrontLeft,RightVolkswagenPoloPOLO IV => FrontLeft,RightVolkswagenPoloPolo09/1995 => 11/1999FrontLeft,Right