
IJK54.018 - SNR
Inboard Joint Kits
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Length 2 (Driveshaft) | 109 mm |
| Fitting position | Avant droit |
| Number of external splines on the gearbox side | 26 |
| Internal diameter 2 | 30 mm |
| Weight | 6,642 kg |