Needle roller bearing, cage assembly, steel cage
Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
Fw - Under rollers diameter | 100 mm |
Ew - Upper rollers diameter | 107 mm |
Bc - Cage Width | 21 mm |
Mass | 0,12 kg |
PRODUCT PERFORMANCE | |
---|---|
Cr - Dynamic load rating | 47,5 kN |
C0r - Static load rating | 122 kN |
Nlim - Grease lubrication limit speed | 2700 tr/min |
Nlim - Oil lubrication limit speed | 4000 tr/min |
Tmin - Min operating temperature | -20 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
b - Raceway width | 21 mm |