Needle roller bearing, cage assembly, steel cage
Documentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | NTN |
| Fw - Under rollers diameter | 20 mm |
| Ew - Upper rollers diameter | 28 mm |
| Bc - Cage Width | 20 mm |
| Mass | 0,032 kg |
| PRODUCT PERFORMANCE | |
|---|---|
| Cr - Dynamic load rating | 21,7 kN |
| C0r - Static load rating | 24,5 kN |
| Tmin - Min operating temperature | -20 °C |
| Tmax - Max operating temperature | 120 °C |
| ABUTMENT | |
|---|---|
| b - Raceway width | 20 mm |