Documentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | NTN |
| Fw - Under rollers diameter | 30 mm |
| Ew - Upper rollers diameter | 43 mm |
| Bc - Cage Width | 55 mm |
| Mass | 0,199 kg |
| PRODUCT PERFORMANCE | |
|---|---|
| Tmin - Min operating temperature | -20 °C |
| Tmax - Max operating temperature | 120 °C |
| ABUTMENT | |
|---|---|
| b - Raceway width | 55 mm |