Needle roller bearing, cage assembly, steel cage
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | NTN |
| Fw - Under rollers diameter | 55 mm |
| Ew - Upper rollers diameter | 63 mm |
| Bc - Cage Width | 32 mm |
| Mass | 0,117 kg |
| PRODUCT PERFORMANCE | |
|---|---|
| Cr - Dynamic load rating | 61 kN |
| C0r - Static load rating | 125 kN |
| N lim - Grease lubrication limit speed | 5000 tr/min |
| N lim - Oil lubrication limit speed | 7500 tr/min |
| Tmin - Min operating temperature | -20 °C |
| Tmax - Max operating temperature | 120 °C |
| ABUTMENT | |
|---|---|
| b - Raceway width | 32 mm |