Needle roller bearing, thrust cylindrical roller bearing, cage assembly, K811 series
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
Dw - Rolling element diameter | 4,5 mm |
Dc1 - Roller cage bore diameter | 20 mm |
Dc - Roller cage outer diameter | 35 mm |
Bearing ring (inner ring) WS | WS81104 |
Bearing ring (outer ring) GS | GS81104 |
Ea - Rollers reference outer diameter | 32,3 mm |
Eb - Rollers reference inner diameter | 22,4 mm |
Cage assembly mass | 0,012 kg |
PRODUCT PERFORMANCE | |
---|---|
Ca - Dynamic axial load rating | 20,2 kN |
C0a - Static axial load rating | 46,5 kN |
Cua - Limit axial load rating | 5,65 kN |
N lim - Grease lubrication limit speed | 2100 tr/min |
N lim - Oil lubrication limit speed | 8500 tr/min |
Tmin - Min operating temperature | -20 °C |
Tmax - Max operating temperature | 120 °C |