Needle roller bearing, thrust cylindrical roller bearing, cage assembly, K811 series
Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
Dw - Rolling element diameter | 6 mm |
Dc1 - Roller cage bore diameter | 50 mm |
Dc - Roller cage outer diameter | 70 mm |
Bearing ring (inner ring) WS | WS81110 |
Bearing ring (outer ring) GS | GS81110 |
Ea - Rollers reference outer diameter | 66,4 mm |
Eb - Rollers reference inner diameter | 53,2 mm |
Cage assembly mass | 0,045 kg |
PRODUCT PERFORMANCE | |
---|---|
Ca - Dynamic axial load rating | 48 kN |
C0a - Static axial load rating | 150 kN |
Cua - Limit axial load rating | 18,3 kN |
Nlim - Grease lubrication limit speed | 1000 tr/min |
Nlim - Oil lubrication limit speed | 4000 tr/min |
Tmin - Min operating temperature | -20 °C |
Tmax - Max operating temperature | 120 °C |