Needle roller bearing, thrust cylindrical roller bearing, cage assembly, K811 series
Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
Dw - Rolling element diameter | 7,5 mm |
Dc1 - Roller cage bore diameter | 60 mm |
Dc - Roller cage outer diameter | 85 mm |
Bearing ring (inner ring) WS | WS81112 |
Bearing ring (outer ring) GS | GS81112 |
Ea - Rollers reference outer diameter | 80,1 mm |
Eb - Rollers reference inner diameter | 63,7 mm |
Cage assembly mass | 0,083 kg |
PRODUCT PERFORMANCE | |
---|---|
Ca - Dynamic axial load rating | 69 kN |
C0a - Static axial load rating | 215 kN |
Nlim - Grease lubrication limit speed | 830 tr/min |
Nlim - Oil lubrication limit speed | 3300 tr/min |
Tmin - Min operating temperature | -20 °C |
Tmax - Max operating temperature | 120 °C |